IESNA:LM-63-2002
[TEST]P1388870
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9880.4
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
67.9 80.9 112.2 214.1 574.3 976.3 1347.0 1587.1 1824.7 2130.1 2519.1 2921.1 3479.7 4007.0 4450.8 4824.1 5168.6 5505.4 
5863.0 6335.5 6881.1 7395.3 7528.5 7306.6 6935.9 6513.0 6189.3 5917.8 4889.3 3189.9 1527.1 738.7 391.6 159.2 91.4 
49.6 28.7 0.0 
67.9 83.5 112.2 208.8 532.5 960.6 1307.8 1568.9 1824.7 2127.5 2479.9 2931.5 3461.4 3939.1 4390.7 4761.4 5103.4 5424.5 
5789.9 6246.7 6813.2 7340.5 7523.2 7301.3 6907.2 6499.9 6160.6 5876.1 4897.1 3197.8 1558.4 738.7 394.2 154.0 88.8 
47.0 28.7 0.0 
67.9 80.9 107.0 203.6 488.1 884.9 1281.7 1548.0 1803.8 2096.2 2446.0 2889.7 3349.2 3826.9 4221.0 4500.4 4782.3 5126.9 
5521.0 5985.7 6627.9 7366.6 7719.0 7575.4 7108.2 6643.5 6327.7 6069.2 5184.3 3521.5 1809.0 835.3 396.8 148.8 94.0 
52.2 31.3 0.0 
67.9 80.9 101.8 174.9 420.3 801.4 1159.0 1472.3 1741.2 2028.3 2365.0 2772.3 3197.8 3620.7 3978.3 4275.9 4476.9 4779.7 
5200.0 5727.3 6463.4 7230.9 7836.5 7867.8 7463.2 6920.2 6562.6 6325.0 5552.4 4158.4 2331.1 1059.8 467.3 169.7 94.0 
60.0 39.2 0.0 
67.9 80.9 99.2 148.8 305.4 621.3 981.5 1341.8 1634.1 1910.8 2221.5 2607.8 3015.0 3451.0 3819.0 4137.5 4359.4 4536.9 4800.6 
5233.9 5915.2 6868.0 7768.6 8097.5 7792.1 7241.3 6896.7 6659.2 5917.8 4871.0 3137.7 1427.9 639.6 237.5 107.0 73.1 
52.2 0.0 
67.9 78.3 94.0 122.7 208.8 404.6 733.5 1057.2 1417.5 1717.7 2002.2 2325.9 2694.0 3056.8 3477.1 3813.8 4082.7 4281.1 4427.3 
4683.1 5085.1 5810.8 6943.7 7849.5 8084.5 7541.5 7155.2 6865.4 6205.0 5278.3 3988.7 2357.2 1185.1 464.7 164.5 96.6 
70.5 0.0 
67.9 78.3 86.1 104.4 141.0 227.1 394.2 665.7 963.2 1292.2 1610.6 1955.2 2252.8 2576.5 2928.9 3289.1 3597.2 3879.1 4090.5 
4307.2 4578.7 5006.8 5690.7 6740.1 7789.5 8155.0 7933.1 7645.9 6625.2 5500.2 4393.3 3516.2 2231.9 1054.6 428.1 
138.4 94.0 0.0 
67.9 75.7 83.5 96.6 120.1 161.8 268.9 443.8 707.4 984.1 1294.8 1618.5 1934.3 2252.8 2566.0 2921.1 3229.1 3545.0 3808.6 4074.9 
4349.0 4709.2 5260.0 6074.4 7207.4 8047.9 8212.4 8121.0 7236.1 5972.6 4737.9 3782.5 2725.3 1532.3 642.2 180.1 
107.0 0.0 
67.9 73.1 80.9 91.4 104.4 127.9 180.1 263.7 425.5 647.4 911.0 1190.4 1498.4 1809.0 2135.3 2464.2 2780.1 3106.4 3417.0 3717.2 
4033.1 4406.4 4899.8 5544.5 6377.3 7413.6 7888.7 8034.9 7831.3 6883.7 5581.1 4296.8 3051.6 1989.1 882.3 292.4 
122.7 0.0 
67.9 73.1 75.7 80.9 83.5 91.4 99.2 114.9 135.7 172.3 232.3 321.1 443.8 618.7 822.3 1049.4 1294.8 1584.5 1895.2 2245.0 2623.5 3067.2 
3594.5 4226.3 4954.6 5732.5 6205.0 6507.8 6990.7 6734.9 5581.1 3868.6 2331.1 1224.3 514.3 151.4 99.2 0.0 
67.9 70.5 70.5 70.5 73.1 73.1 73.1 75.7 73.1 75.7 75.7 78.3 83.5 88.8 104.4 120.1 143.6 174.9 216.7 276.7 352.4 467.3 621.3 866.7 
1268.7 1978.7 2584.3 2962.8 3498.0 2991.5 2184.9 1534.9 1010.2 522.1 151.4 36.5 10.4 0.0 
67.9 67.9 67.9 65.3 65.3 65.3 65.3 62.7 60.0 60.0 60.0 60.0 57.4 54.8 54.8 54.8 57.4 62.7 67.9 75.7 86.1 94.0 107.0 125.3 164.5 279.3 
417.7 550.8 898.0 952.8 673.5 409.8 237.5 109.6 44.4 18.3 7.8 0.0 
67.9 65.3 65.3 62.7 60.0 60.0 57.4 54.8 52.2 52.2 49.6 47.0 44.4 41.8 36.5 33.9 31.3 31.3 31.3 31.3 31.3 31.3 28.7 28.7 23.5 20.9 20.9 
20.9 26.1 31.3 23.5 20.9 20.9 15.7 10.4 7.8 7.8 0.0 
67.9 62.7 60.0 54.8 52.2 49.6 47.0 41.8 39.2 33.9 28.7 26.1 20.9 18.3 15.7 13.1 10.4 10.4 7.8 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 2.6 
2.6 5.2 5.2 5.2 0.0 
67.9 60.0 54.8 49.6 44.4 41.8 36.5 31.3 26.1 20.9 18.3 13.1 10.4 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
5.2 5.2 0.0 
67.9 57.4 49.6 44.4 39.2 31.3 28.7 23.5 18.3 13.1 10.4 5.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
5.2 0.0 
67.9 54.8 47.0 39.2 33.9 28.7 20.9 15.7 13.1 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 
2.6 0.0 
67.9 54.8 44.4 36.5 28.7 23.5 18.3 13.1 10.4 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 
0.0 
67.9 52.2 44.4 33.9 28.7 23.5 15.7 10.4 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.9 54.8 44.4 33.9 28.7 20.9 15.7 13.1 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.9 54.8 44.4 36.5 28.7 20.9 18.3 13.1 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.9 54.8 44.4 36.5 28.7 20.9 18.3 13.1 10.4 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
